Series | FA RELATED PRODUCTS (MEEFAN) |
---|---|
Type | FOR ISOLATED ANALOG MODULES |
Cable Length (m) | 0.5 |
CE | NOT IN SCOPE |
---|---|
EAC | COMPLIANT |
UL/cUL | COMPLIANT |
UKCA | NOT IN SCOPE |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 0 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 7 |
Wood (g) | 0 |
Other paper (g) | 0 |
REACH Limit Exceeded | NO |
---|---|
RoHS Compliance | NOT IN SCOPE |
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |