MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

PLC MELSEC-Q I/O - connector to terminal block conversion unit

FA-MOD PLC: Cable

SeriesFA RELATED PRODUCTS (MEEFAN)
Type20-CORE; WITH Q TERMINAL BLOCK
Cable Length (m)0,6

Conformity

CECOMPLIANT
UL/cULCOMPLIANT

Product Packaging

Cardboard (g)0
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)9
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceNOT IN SCOPE
WEEEB2B
Dangerous Goods IdentifierNO