MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Connection cable for DC-dedicated distributed type conversion modules; 10 m

FA-MOD PLC: Cable

SeriesFA RELATED PRODUCTS (MEEFAN)
Type40-CORE; DISTRIBUTED-TYPE
Cable Length (m)10

Conformity

CENOT IN SCOPE
EACNON-COMPLIANT
UKCANOT IN SCOPE

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)0
Steel (g)0
Glass (g)0
Other plastic (g)1
Wood (g)0
Other paper (g)0

Environmental

RoHS ComplianceNOT IN SCOPE
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO