MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Terminal block conversion unit for Q Series positioning modules; screw type

FA-MOD PLC: Other Option

SeriesFA RELATED PRODUCTS (MEEFAN)
TypeTERMINAL BLOCK

Product Dimensions & Weight

Width (mm)121
Height (mm)57
Depth (mm)44,9
Weight (kg)0,15

Conformity

CECOMPLIANT
UL/cULCOMPLIANT

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B