Series | FA RELATED PRODUCTS (MEEFAN) |
---|---|
Type | TERMINAL BLOCK |
Depth (mm) | 46.5 |
---|---|
Weight (kg) | 0.104 |
Width (mm) | 85 |
Height (mm) | 45 |
CE | COMPLIANT |
---|---|
EAC | COMPLIANT |
UL/cUL | COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 0 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 2 |
Wood (g) | 0 |
Other paper (g) | 17 |
REACH Limit Exceeded | NO |
---|---|
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |