MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Screw Terminal Conversion Unit - MELSEC 32 POINT WITH LED SOURCE TYPE

FA-MOD PLC: Other Option

SeriesFA RELATED PRODUCTS (MEEFAN)
TypeTERMINAL BLOCK

Conformity

UL/cULCOMPLIANT

Product Packaging

Cardboard (g)0
Other paper (g)20
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)2
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceNOT IN SCOPE
WEEEB2B