Series | FA RELATED PRODUCTS (MEEFAN) |
---|---|
Type | TERMINAL BLOCK |
Depth (mm) | 41,5 |
---|---|
Weight (kg) | 0,29 |
Width (mm) | 160 |
Height (mm) | 52 |
UL/cUL | NON-COMPLIANT |
---|
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 0 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 2 |
Wood (g) | 0 |
Other paper (g) | 18 |
Dangerous Goods Class | NO |
---|---|
WEEE | B2B |
Dangerous Goods Identifier | NO |