MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Terminal block conversion unit for Q68AD-G, R60AD8-G, R60AD16-G; screw type

FA-MOD PLC: Other Option

SeriesFA RELATED PRODUCTS (MEEFAN)
TypeTERMINAL BLOCK

Product Dimensions & Weight

Width (mm)148
Height (mm)45
Depth (mm)47,8
Weight (kg)0,19

Conformity

CECOMPLIANT
UL/cULCOMPLIANT

Product Packaging

Cardboard (g)0
Other paper (g)18
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)2
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO