MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Terminal block conversion unit for Q66DA-G, R60DA8-G, R60DA16-G; screw type

FA-MOD PLC: Other Option

SeriesFA RELATED PRODUCTS (MEEFAN)
TypeTERMINAL BLOCK

Product Dimensions & Weight

Width (mm)148
Height (mm)45
Depth (mm)47,8
Weight (kg)0,19

Conformity

CECOMPLIANT
UL/cULCOMPLIANT

Product Packaging

Cardboard (g)0
Other paper (g)18
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)2
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B