MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Spring Clamp Terminal Block Conversion Adapter for MELSEC 40-pin connectors

FA-MOD PLC: Other Option

SeriesFA RELATED PRODUCTS (MEEFAN)
TypeTERMINAL BLOCK ADAPTER
Compatible DeviceIQ-R, Q, L

Product Dimensions & Weight

Width (mm)27,4
Height (mm)102
Depth (mm)28
Weight (kg)0,1

Conformity

CECOMPLIANT

Product Packaging

Cardboard (g)16,6
Other paper (g)0,2
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)4,6

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B