MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Terminal block for output modules; 16 outputs; relay; 2A/contact

FA-MOD PLC: Other Option

SeriesFA RELATED PRODUCTS (MEEFAN)
TypeTERMINAL BLOCK

Product Dimensions & Weight

Width (mm)160
Height (mm)57
Depth (mm)41,5
Weight (kg)0,243

Conformity

CECOMPLIANT
UL/cULCOMPLIANT

Product Packaging

Cardboard (g)0
Other paper (g)20
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)3
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO