MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Cable; CC-Link ver 1.10; shielded; 200m

FA-MOD PLC: Cable

SeriesCC-LINK
TypeCC-LINK V1.1
Cable Length (m)200

Conformity

CENOT IN SCOPE
UKCANOT IN SCOPE

Product Packaging

Cardboard (g)600
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceNOT IN SCOPE
WEEENOT IN SCOPE
Dangerous Goods IdentifierNO