MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Cable; CC-Link ver 1.10; shielded; 50m

FA-MOD PLC: Cable

SeriesCC-LINK
TypeCC-LINK V1.1
Cable Length (m)50

Conformity

CENOT IN SCOPE
UKCANOT IN SCOPE

Product Packaging

Cardboard (g)290
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)15,854
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceNOT IN SCOPE
WEEENOT IN SCOPE
Dangerous Goods IdentifierNO