MITSUBISHI ELECTRIC Changes for the Better

FX5-SDCD

Material number 685470
PLC iQ-F FX5S SD memory card module

FA-COM PLC: Other Option

SeriesMELSEC IQ-F SERIES
TypeSD MEMORY CARD MODULE
Compatible DeviceFX5S

Product Dimensions & Weight

Weight (kg)0.016

Conformity

CECOMPLIANT
EACNON-COMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)32.8
Steel (g)0
Glass (g)0
Other plastic (g)2.5
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO