MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

CC-Link IE Certified Patch Cable RJ45 Cat.6A, 2.0m, for Cabinet

FA-MOD PLC: Cable

SeriesCC-LINK
TypeETHERNET CABLE
Cable Length (m)2

Conformity

CECOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)0
Steel (g)0
Glass (g)0
Other plastic (g)8
Wood (g)0
Other paper (g)0

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO