Series | CC-LINK IE FIELD/CONTROL NETW. |
---|---|
Type | INDUSTRIAL SWITCH |
Depth (mm) | 120 |
---|---|
Weight (kg) | 0,36 |
Width (mm) | 39 |
Height (mm) | 94 |
CE | COMPLIANT |
---|---|
EAC | NON-COMPLIANT |
UKCA | COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 237 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 16 |
Wood (g) | 0 |
Other paper (g) | 0 |
REACH Limit Exceeded | YES |
---|---|
REACH Substance CAS Number | 9016-45-9, 1317-36-8, 7439-92-1, 1303-86-2 |
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |