MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Ind. Managed Switch; 8 ports(2 fiber-op.); 10/100/1000 Mbps; CC-Link IE+Eth. mix

FA-MOD PLC: Other Option

SeriesCC-LINK IE FIELD/CONTROL NETW.
TypeINDUSTRIAL SWITCH

Product Dimensions & Weight

Width (mm)70
Height (mm)147
Depth (mm)122
Weight (kg)0,95

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,LR,NK,RINA
UKCACOMPLIANT

Product Packaging

Cardboard (g)260
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)28
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number80-05-7, 7439-92-1, 25550-51-0, 19438-60-9
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO