MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Optical fibre cable; CC-Link IE Control; multi-mode; indoor; LCF connector; 100m

FA-MOD PLC: Cable

SeriesCC-LINK IE CONTROL NETWORK
TypeGI OPTICAL FIBER CABLE
Cable Length (m)100

Conformity

CECOMPLIANT

Product Packaging

Cardboard (g)300
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)23,144
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceNOT IN SCOPE
WEEEB2B
Dangerous Goods IdentifierNO