MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Optical fibre cable; CC-Link IE Control; multi-mode; indoor; LCF connector; 20m

FA-MOD PLC: Cable

SeriesCC-LINK IE CONTROL NETWORK
TypeGI OPTICAL FIBER CABLE
Cable Length (m)20

Conformity

CECOMPLIANT

Product Packaging

Cardboard (g)170,0
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)10,0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceNOT IN SCOPE
WEEEB2B