MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

PLC Q Series Safety Relay; cable for Extension Unit; 1,5m

FA-MOD PLC: Cable

SeriesMELSEC-QS SERIES
TypeEXTENSION CABLE
Cable Length (m)1,5

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)100
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)9
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO