MITSUBISHI ELECTRIC Changes for the Better

PLC Q Series Safety Relay Module; 1 Input; 1 Output; PL e; N type

FA-MOD PLC: Other Option

SeriesMELSEC-QS SERIES
TypeSAFETY RELAY MODULE

Product Dimensions & Weight

Depth (mm)107.5
Weight (kg)0.37
Width (mm)55.2
Height (mm)98

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UL/cULCOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)100
Steel (g)0
Glass (g)0
Other plastic (g)3
Wood (g)0
Other paper (g)1

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO