MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

PLC Q Series Safety Relay Extension Unit; 1 Input; 1 Output; PL e; P type

FA-MOD PLC: Other Option

SeriesMELSEC-QS SERIES
TypeEXTENSION SAFETY RELAY MODULE

Product Dimensions & Weight

Width (mm)45
Height (mm)112
Depth (mm)113,5
Weight (kg)0,35

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT

Product Packaging

Cardboard (g)100
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)3
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO