MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Ethernet cable; CC-Link IE; category 5e; dbl. shielded/STP; straight; indoor;45m

FA-MOD PLC: Cable

SeriesCC-LINK IE FIELD NETWORK
TypeETHERNET CABLE
Cable Length (m)45

Conformity

CECOMPLIANT

Product Packaging

Cardboard (g)300
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)4,954
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceNOT IN SCOPE
WEEEB2B