MITSUBISHI ELECTRIC Changes for the Better

SC-E5EW-SX5M

Material number 597321
Ethernet cable CC-Link IE; category 5e; straight M12&RJ45 connector; indoor; 5m

FA-MOD PLC: Cable

SeriesCC-LINK IE FIELD NETWORK
TypeETHERNET CABLE
Cable Length (m)5

Conformity

CENOT IN SCOPE
EACNON-COMPLIANT
UKCANOT IN SCOPE

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)128.4
Steel (g)0.2
Glass (g)0
Other plastic (g)3.4
Wood (g)0
Other paper (g)1.2

Environmental

RoHS ComplianceNOT IN SCOPE
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO