CS
EN
EN
Czech
English
About Us
Inquiries
Locations Worldwide
MyMitsubishi
Programmable Controllers MELSEC
SC-E5EW-X05M
Programmable Controllers MELSEC
MELSEC iQ-R Series
MELSEC iQ-F Series
MELSEC System Q
MELSEC-L Series
MELSEC-F Series
Network related products
Options
PLC engineering software
SC-E5EW-X05M
Material number 597286
Ethernet cable CC-Link IE; category 5e; straight M12 on both ends; indoor; 0,5m
Visit our E-Shop
TECHNICAL INFORMATION
ENVIRONMENTAL
FA-MOD PLC: Cable
Series
CC-LINK IE FIELD NETWORK
Type
ETHERNET CABLE
Cable Length (m)
0.5
Conformity
CE
NOT IN SCOPE
EAC
NON-COMPLIANT
UKCA
NOT IN SCOPE
Environmental
RoHS Compliance
NOT IN SCOPE
Dangerous Goods Class
NO
WEEE
B2B
Dangerous Goods Identifier
NO
Contact us
Technical Support
Contact us
Newsletter
Service
Support
e-shop
Downloads
Controllers
Programmable Controllers MELSEC
All Options
SC-E5EW-X05M