MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Connection terminal; 3 connections; 1000 BASE-SX (MMF); DIN; duplex LC connector

FA-MOD PLC: Other Option

SeriesCC-LINK IE CONTROL NETWORK
TypeCONNECTION TERMINAL

Product Dimensions & Weight

Width (mm)151
Height (mm)65
Depth (mm)64
Weight (kg)0,204

Conformity

CECOMPLIANT

Product Packaging

Cardboard (g)70,8
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)10,374
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO