MITSUBISHI ELECTRIC Changes for the Better

SC-M12PWL5MF-25MU

Material number 624169
Power supply cable; 5C L-coded; straight M12 male-female; IP67; grey; 25m

FA-MOD PLC: Cable

SeriesCC-LINK IE FIELD NETWORK
TypePOWER CABLE
Cable Length (m)25

Conformity

CECOMPLIANT
EACNON-COMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)300
Steel (g)0
Glass (g)0
Other plastic (g)0.1
Wood (g)0
Other paper (g)0

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO