MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Power supply unit for 100-240V AC; 24V DC / 0.75A output

FA-COM PLC: Other Option

SeriesSTEP POWER SERIES
TypePOWER SUPPLY UNIT

Product Dimensions & Weight

Width (mm)36
Height (mm)90
Depth (mm)43
Weight (kg)0,11

Conformity

CECOMPLIANT

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2C
Dangerous Goods IdentifierNO