Series | MELSEC ANS-SERIES |
---|---|
Type | POWER SUPPLY |
Power Supply (V) | 24 |
Current Type | DC |
Max Input Power (W) | 41 |
Output Current 5V (A) | 5 |
Depth (mm) | 93.6 |
---|---|
Weight (kg) | 0.5 |
Width (mm) | 54.5 |
Height (mm) | 130 |
CE | COMPLIANT |
---|---|
Shipping Approvals | LR,NK |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 45 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 3 |
Wood (g) | 0 |
Other paper (g) | 0 |
REACH Limit Exceeded | YES |
---|---|
REACH Substance CAS Number | 7439-92-1 |
RoHS Compliance | COMPLIANT |
Dangerous Goods Class | NO |
WEEE | B2B |