MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Power adapter for CC-Link/LT; 24 VDC, 5 A

FA-MOD PLC: Power Supply Module

SeriesCC-LINK/LT
TypePOWER ADAPTER
Power Supply (V)24
Current TypeDC
Max Input Power (W)120
Output Current 24V (A)5

Product Dimensions & Weight

Width (mm)66
Height (mm)85
Depth (mm)90
Weight (kg)0,26

Conformity

CECOMPLIANT
UKCACOMPLIANT

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO