MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

PLC QS Safety power supply 100-120V AC input ,5V DC 6A output

FA-MOD PLC: Power Supply Module

SeriesMELSEC-QS SERIES
TypeSAFETY POWER SUPPLY
Power Supply (V)100-120
Current TypeAC
Max Input Apparent Power (VA)125
Output Current 5V (A)6

Product Dimensions & Weight

Depth (mm)115
Weight (kg)0,4
Width (mm)55,2
Height (mm)98

Conformity

CECOMPLIANT
EACCOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0,0
Others (g)0,0
Styrofoam (g)0,0
Cardboard (g)100,0
Steel (g)0,0
Glass (g)0,0
Other plastic (g)3,0
Wood (g)0,0
Other paper (g)1,0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number127-19-5, 13560-89-9, 7439-92-1
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B