Series | MELSOFT MX SERIES |
---|---|
Type | MX MESINTERFACE (Q) |
Distribution Version | USB |
CE | NOT IN SCOPE |
---|---|
EAC | COMPLIANT |
UKCA | NOT IN SCOPE |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 50 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 13 |
Wood (g) | 0 |
Other paper (g) | 0 |
REACH Limit Exceeded | NO |
---|---|
RoHS Compliance | NOT IN SCOPE |
Dangerous Goods Class | NO |
WEEE | NOT IN SCOPE |
Dangerous Goods Identifier | NO |