MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

CW Workbench; Engineering tool for Q24DHCCPU-V/-VG C Controller; English; DVD

FA-Software: Software PLC

SeriesMELSOFT CW SERIES
Number of Licenses1
TypeCW WORKBENCH
Distribution VersionLICENSE

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
UKCANOT IN SCOPE

Product Packaging

Cardboard (g)50
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)13
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceNOT IN SCOPE
WEEEB2B
Dangerous Goods IdentifierNO