MITSUBISHI ELECTRIC Changes for the Better

SW1DND-MAILAB-MQ12

Material number 676260
MaiLab Data Analytics – Base license (new), 1 year subscr. lic. 1st year; DVD

FA-Software: Software PLC

SeriesEDGE COMPUTING SOFTWARE
TypeMAILAB DATA ANALYTICS

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UKCANOT IN SCOPE

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)97
Steel (g)0
Glass (g)0
Other plastic (g)11
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceNOT IN SCOPE
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO