MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

MX OPC UA Module Configurator-R

FA-Software: Software PLC

SeriesMELSOFT MX SERIES
Number of Licenses1
TypeMX OPC UA MODULE CONFIGURATORR
Distribution VersionDVD

Conformity

CECOMPLIANT
UL/cULCOMPLIANT

Product Packaging

Cardboard (g)50
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)13
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceNOT IN SCOPE
WEEEB2B
Dangerous Goods IdentifierNO