MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

MaiLab Data Analytics – Base license (upd.), 1 year subscr. lic. 2nd year+

FA-Software: Software PLC

SeriesEDGE COMPUTING SOFTWARE
TypeMAILAB DATA ANALYTICS

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UKCANOT IN SCOPE

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)96.8
Steel (g)0
Glass (g)0
Other plastic (g)11.2
Wood (g)0
Other paper (g)0

Environmental

RoHS ComplianceNOT IN SCOPE
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO