MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Option driver for iQ-R MES interface module; Omron PLC connection; license only

FA-Software: Software PLC

SeriesMELSEC IQ-R SERIES
TypeMES INTERFACE MODULE DRIVER

Conformity

CENOT IN SCOPE
UKCANOT IN SCOPE

Product Packaging

Cardboard (g)50
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)13
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceNOT IN SCOPE
WEEEB2B