Series | CC-LINK |
---|---|
Type | REMOTE ANALOG INPUT |
Power Supply (V) | 24 |
Current Type | DC |
Occupied Stations | 1 |
Integrated Analogue Inputs | 8 |
Input Current Range (mA) | 0-20; 4-20 |
Wiring | CONNECTOR |
Int. Current Consumption (A) | 0.1 |
Depth (mm) | 67 |
---|---|
Weight (kg) | 0.17 |
Width (mm) | 41 |
Height (mm) | 115 |
CE | COMPLIANT |
---|---|
EAC | NON-COMPLIANT |
UL/cUL | COMPLIANT |
UKCA | COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 0 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 3 |
Wood (g) | 0 |
Other paper (g) | 0 |
REACH Limit Exceeded | YES |
---|---|
REACH Substance CAS Number | 80-05-7, 7439-92-1, 68-12-2 |
RoHS Compliance | COMPLIANT |
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |