Series | MELSEC IQ-F SERIES |
---|---|
Type | TEMPERATURE INPUT (THERMOC.) |
Integrated Analogue Inputs | 4 |
Input Type | THERMOCOUPLE |
Applicable Thermocouple Type | K,J,R,S,T,B |
Depth (mm) | 89.1 |
---|---|
Weight (kg) | 0.1 |
Width (mm) | 17.6 |
Height (mm) | 106 |
CE | COMPLIANT |
---|---|
Shipping Approvals | ABS,BV,DNV GL,KR,LR,NK,RINA |
EAC | COMPLIANT |
UL/cUL | COMPLIANT |
UKCA | COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 51 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 0 |
Wood (g) | 0 |
Other paper (g) | 0 |
REACH Limit Exceeded | YES |
---|---|
REACH Substance CAS Number | 7439-92-1, 1303-86-2, 80-05-7, 71868-10-5 |
RoHS Compliance | COMPLIANT |
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |