MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

FX5;Analog Input Module;Pt100/Pt1000/K/J/T/B/R/S/E/N/PLII/W5Re/W26Re/U/L;4 ch

FA-COM PLC: Temperature Module

SeriesMELSEC IQ-F SERIES
TypeTEMPERATURE INPUT (THERM./RTD)
Power Supply (V)24
Current TypeDC
Occupied I/O Points on PLC8
Integrated Analogue Inputs4
Input TypeTHERMOCOUPLE/RTD
Applicable RTD TypePT100,JPT100,PT1000
Applicable Thermocouple TypeK,J,R,S,E,T,B,N,PLII,U,L
Integrated Digital Outputs4

Product Dimensions & Weight

Width (mm)60
Height (mm)90
Depth (mm)83
Weight (kg)0,3

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)67
Other paper (g)33
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO