MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

SPS,L-Serie Analogue-Combi Module;2 In/2 Outputs;-10-10VDC;0-20mADC;1/12000 Res

FA-MOD PLC: Analogue I/O Module

SeriesMELSEC-L SERIES
TypeANALOG I/O COMBINED MODULE
Power Supply (V)24
Current TypeDC
Occupied I/O Points on PLC16
Integrated Analogue Inputs2
Integrated Analogue Outputs2
Input Voltage Range (V)-10-10; 0-10; 0-5; 1-5
Input Current Range (mA)0-20; 4-20
Output Voltage Range (V)-10-10; 0-5; 1-5
Output Current Range (mA)0-20; 4-20
WiringSCREW
Int. Current Consumption (A)0,17

Product Dimensions & Weight

Width (mm)28,5
Height (mm)90
Depth (mm)117
Weight (kg)0,22

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)43
Other paper (g)1
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)23
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1, 68-12-2, 12060-00-3, 80-05-7, 872-50-4
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO