MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

PLC, CC-Link IE Field DC Input, Temperature Control Unit

FA-MOD PLC: Temperature Module

SeriesCC-LINK IE FIELD NETWORK
TypeTEMPERATURE INPUT
Power Supply (V)24
Current TypeDC
Occupied Stations1
Integrated Analogue Inputs4
Input TypeTHERMOCOUPLE
Applicable Thermocouple TypeT, U, B, S, R, PLII, N, L, K, J, E
Int. Current Consumption (A)0,23

Product Dimensions & Weight

Width (mm)160
Height (mm)65
Depth (mm)76,5
Weight (kg)0,35

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)0
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)7
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1, 1317-36-8, 1303-86-2
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO