MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

PLC CC-Link IE Field I/O module;4 channels, Input: -10-10 V DC, 0-20 mA DC

FA-MOD PLC: Analogue I/O Module

SeriesCC-LINK IE FIELD NETWORK
TypeREMOTE ANALOG INPUT
Power Supply (V)24
Current TypeDC
Occupied Stations1
Integrated Analogue Inputs4
Input Voltage Range (V)-10-10; 0-5; 1-5
Input Current Range (mA)0-20; 4-20
WiringSCREW
Int. Current Consumption (A)0,210

Product Dimensions & Weight

Depth (mm)68
Weight (kg)0,3
Width (mm)133
Height (mm)50

Conformity

CECOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,LR,NK,RINA
EACNON-COMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)68
Steel (g)0
Glass (g)0
Other plastic (g)4
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number80-05-7, 7439-92-1, 25973-55-1
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO