MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

PLC Remote Analog Input Module; CC-Link IE TSN; 4 ch voltage/current; screw te.

FA-MOD PLC: Analogue I/O Module

SeriesCC-LINK IE TSN
TypeREMOTE ANALOG INPUT
Power Supply (V)24
Current TypeDC
Occupied Stations1
Integrated Analogue Inputs4
Input Voltage Range (V)-10-10; 0-10; 0-5; 1-5
Input Current Range (mA)0-20; 4-20
WiringSCREW
Int. Current Consumption (A)0,15

Product Dimensions & Weight

Width (mm)147
Height (mm)54,5
Depth (mm)57
Weight (kg)0,2

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)120
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)3
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO