MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

PLC Remote Analog Output Module; CC-Link IE TSN; 4 ch voltage/current; spring cl

FA-MOD PLC: Analogue I/O Module

SeriesCC-LINK IE TSN
TypeREMOTE ANALOG OUTPUT
Power Supply (V)24
Current TypeDC
Occupied Stations1
Integrated Analogue Outputs4
Output Voltage Range (V)-10-10; 0-10; 0-5; 1-5
Output Current Range (mA)0-20; 4-20
WiringSPRING CLAMP
Int. Current Consumption (A)0,25

Product Dimensions & Weight

Width (mm)130
Height (mm)54,5
Depth (mm)45,5
Weight (kg)0,15

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)110
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)3
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO