MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

STlite Analog Input Module, Thermocouple, 2 channels

FA-MOD PLC: Temperature Module

SeriesSTLITE SERIES
TypeTEMPERATURE INPUT
Occupied I/O Points on PLC8
Integrated Analogue Inputs2
Input TypeTHERMOCOUPLE
Applicable Thermocouple TypeJ
Int. Current Consumption (A)0,065

Product Dimensions & Weight

Depth (mm)100
Weight (kg)0,053
Width (mm)12
Height (mm)65

Conformity

CECOMPLIANT
EACNON-COMPLIANT

Product Packaging

Aluminum (g)0
Others (g)4,2
Styrofoam (g)0
Cardboard (g)9
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO