MITSUBISHI ELECTRIC Changes for the Better

ZA-1.2Y1

Material number 585165
Powder brake; ZA-Y Series; Rated torque 12 Nm; Natural cooling

FA-ECB: Powder Brake

SeriesZA-Y1
TypePOWDER BRAKE
Rated Torque (Nm)12
Rated Current (A) (fa_ger_79)0.39
Power Consumption (W)9.4
Inertia (kg*cm2)55
Shaft TypeTHROUGH-SHAFT

Product Dimensions & Weight

Depth (mm)88
Weight (kg)5
Width (mm)160
Height (mm)160

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UKCACOMPLIANT

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO