MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Powder brake; ZA-Y Series; Rated torque 100 Nm; Natural cooling

Product Dimensions & Weight

Depth (mm)140
Weight (kg)22
Width (mm)275
Height (mm)275

Conformity

CECOMPLIANT
UKCACOMPLIANT

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO