MITSUBISHI ELECTRIC Changes for the Better

Powder brake; ZA-Y Series; Rated torque 50 Nm; Natural cooling

FA-ECB: Powder Brake

SeriesZA-Y1
TypePOWDER BRAKE
Rated Torque (Nm)50
Rated Current (A) (fa_ger_79)0.94
Power Consumption (W)22.6
Inertia (kg*cm2)230
Shaft TypeTHROUGH-SHAFT

Product Dimensions & Weight

Depth (mm)106
Weight (kg)11
Width (mm)220
Height (mm)220

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)73
Cardboard (g)436.5
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)0

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO