MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Powder brake; ZKB-HBN Series; Rated torque 50 Nm; Thermoblock cooling

FA-ECB: Powder Brake

SeriesZKB-HBN
TypePOWDER BRAKE
Rated Torque (Nm)50
Rated Current (A) (fa_ger_79)2,15
Power Consumption (W)51,5
Inertia (kg*cm2)96
Shaft TypePROTUDING SHAFT

Product Dimensions & Weight

Depth (mm)263
Weight (kg)16,5
Width (mm)218
Height (mm)218

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UKCACOMPLIANT

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO